IESNA:LM-63-2002
[TEST]P1389137
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-727-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13661.8
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
97.4 134.9 209.8 400.9 876.8 1262.8 1562.5 1813.6 2075.9 2379.4 2765.3 3256.2 3926.9 5069.8 6549.9 8153.6 9997.2 11271.2 
11653.4 11215.0 10214.5 9277.8 8378.5 7269.3 4743.8 2420.6 1285.2 978.0 891.8 876.8 858.1 644.5 318.5 239.8 78.7 30.0 0.0 
97.4 131.1 202.3 412.2 861.8 1281.5 1558.8 1806.1 2072.1 2401.9 2769.1 3252.5 3934.4 5002.3 6583.6 8209.8 9944.7 11226.2 
11698.4 11289.9 10300.7 9378.9 8393.4 7269.3 4856.2 2375.6 1315.2 989.2 895.6 873.1 858.1 648.2 314.8 236.1 78.7 30.0 0.0 
97.4 131.1 194.8 378.5 794.4 1210.3 1555.0 1794.8 2075.9 2398.1 2769.1 3260.0 3870.7 4732.6 6197.7 8003.8 9933.5 11304.9 
11897.0 11705.9 10866.5 10045.9 8899.3 7640.3 5605.6 2930.2 1581.3 1090.4 921.8 873.1 850.6 771.9 322.2 228.6 93.7 37.5 0.0 
97.4 127.4 187.4 329.7 697.0 1097.9 1498.8 1779.9 2049.7 2360.7 2750.4 3151.3 3657.1 4301.6 5414.5 7171.9 9386.4 11327.4 12163.0 
12249.2 11814.5 11297.4 10394.4 8685.7 6636.1 3919.4 2158.3 1337.7 996.7 880.6 828.1 764.4 322.2 206.1 104.9 48.7 0.0 
97.4 127.4 172.4 273.5 554.6 936.8 1348.9 1693.7 1956.0 2274.5 2600.5 2952.7 3398.6 3855.7 4462.8 5553.2 7460.4 10124.6 12110.5 
12803.8 12638.9 12271.7 12200.5 11619.7 9525.1 6178.9 3215.0 1892.3 1180.3 843.1 674.5 603.3 371.0 187.4 131.1 71.2 0.0 
97.4 123.7 157.4 228.6 389.7 723.2 1101.6 1476.3 1813.6 2083.4 2401.9 2742.9 3080.1 3496.0 3956.9 4575.2 5497.0 7186.9 10090.9 
12541.5 13519.4 13388.3 12938.7 13156.0 12860.0 11297.4 6950.8 3076.3 1442.6 835.6 543.3 415.9 314.8 176.1 146.1 101.2 0.0 
97.4 119.9 142.4 179.9 258.5 419.7 726.9 1056.7 1431.4 1787.4 2102.1 2390.6 2731.6 3091.3 3458.6 3938.2 4582.7 5482.0 6797.2 
8993.0 11840.8 13860.4 14463.7 14178.9 14025.3 14047.8 13043.6 9112.9 4001.9 1528.8 614.5 378.5 281.0 224.8 183.6 149.9 0.0 
97.4 112.4 127.4 146.1 179.9 232.3 333.5 520.8 805.6 1124.1 1453.9 1824.8 2184.5 2551.8 2911.5 3304.9 3799.5 4391.6 5178.5 6253.9 
7842.6 9858.6 12301.6 14538.7 15078.2 14789.7 14463.7 13350.8 10641.7 5808.0 2499.3 828.1 393.4 299.8 243.6 209.8 0.0 
97.4 112.4 127.4 142.4 172.4 217.3 307.3 475.9 738.2 1037.9 1367.7 1719.9 2090.9 2461.8 2829.0 3218.7 3698.4 4267.9 5039.8 6149.0 
7599.1 9521.3 11930.7 14253.9 15093.2 14819.7 14403.8 13377.1 11147.5 6463.7 2840.3 948.0 393.4 307.3 254.8 221.1 0.0 
97.4 108.7 116.2 123.7 131.1 146.1 164.9 202.3 254.8 348.5 502.1 704.5 966.7 1240.3 1570.0 1922.2 2323.2 2847.8 3447.3 4211.7 5245.9 
6358.8 7865.1 9633.7 11990.6 13523.2 12863.7 11023.9 8438.4 5714.3 3784.5 2255.7 1244.0 599.5 254.8 247.3 0.0 
97.4 101.2 104.9 104.9 104.9 104.9 104.9 104.9 104.9 112.4 119.9 134.9 153.6 183.6 217.3 273.5 352.2 479.6 670.7 963.0 1378.9 1836.1 2349.4 2731.6 
3057.6 3694.6 4657.6 5099.8 4590.2 3612.2 2634.2 1873.5 1172.8 442.2 67.4 22.5 0.0 
97.4 101.2 101.2 97.4 97.4 93.7 89.9 86.2 86.2 86.2 86.2 86.2 89.9 93.7 101.2 108.7 127.4 161.1 224.8 326.0 472.1 588.3 592.0 479.6 
408.4 528.3 865.6 1277.8 1322.7 989.2 539.6 258.5 104.9 41.2 18.7 11.2 0.0 
97.4 97.4 93.7 89.9 86.2 86.2 78.7 74.9 71.2 71.2 71.2 67.4 67.4 63.7 63.7 63.7 67.4 74.9 97.4 146.1 194.8 198.6 123.7 78.7 56.2 48.7 
41.2 41.2 37.5 33.7 30.0 18.7 15.0 15.0 11.2 11.2 0.0 
97.4 93.7 86.2 78.7 74.9 74.9 67.4 63.7 56.2 48.7 45.0 41.2 37.5 33.7 26.2 22.5 18.7 15.0 15.0 15.0 11.2 7.5 7.5 3.7 3.7 3.7 7.5 7.5 3.7 7.5 7.5 7.5 7.5 
7.5 11.2 11.2 0.0 
97.4 86.2 78.7 71.2 67.4 60.0 52.5 41.2 33.7 30.0 22.5 18.7 11.2 11.2 7.5 7.5 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 3.7 7.5 7.5 
7.5 0.0 
97.4 82.4 71.2 63.7 60.0 48.7 41.2 30.0 22.5 15.0 11.2 7.5 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 7.5 7.5 
0.0 
97.4 78.7 67.4 60.0 52.5 41.2 30.0 22.5 15.0 7.5 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 3.7 
0.0 
97.4 78.7 67.4 56.2 48.7 37.5 26.2 18.7 11.2 7.5 3.7 0.0 0.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 
0.0 
97.4 78.7 67.4 56.2 45.0 37.5 22.5 15.0 11.2 3.7 0.0 0.0 7.5 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
0.0 
97.4 78.7 67.4 56.2 45.0 37.5 26.2 18.7 11.2 3.7 0.0 11.2 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
97.4 78.7 67.4 56.2 48.7 37.5 26.2 18.7 15.0 7.5 7.5 11.2 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 0.0 
0.0 
97.4 78.7 67.4 56.2 45.0 37.5 26.2 18.7 15.0 7.5 7.5 15.0 7.5 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
0.0 
